Innovative materials for Hydraulic Seals
Hydraulic Seals from Trelleborg Sealing Solutions are the first choice when it comes to sealing a high-performance cylinder. Our proprietary materials, such as Polytetrafluoroethylene (PTFE) based Turcon® or polyurethane (PU) based Zurcon® ensure maximum durability and performance with minimum maintenance.
Specially engineered – extraordinarily efficient
Hydraulic systems are usually sealed with a complex configuration of high performance seals. Our Hydraulic Seals products range includes O-Rings and a number of innovative Seals designed for applications in hydraulic cylinders, such as the spring-energized Turcon® Variseal®, O-Ring energized Turcon® Stepseal®2K, Zurcon® polyurethane U-Cup RU9 and many more.